IESNA:LM-63-2002
[TEST]P951462
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29213
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4556.7 4278.1 4036.5 3750.5 3464.6 3287.5 3224.7 3234 3287.5 3355.7
3674.9 4665.5 6274.2 7886.6 9517.4 10766.4 11869.6 12736.6 13624 14194
14236.5 13529.9 10373.4 9037.8 7519.5 5110.1 3165.7 2501.6 1680.6 885.5
442.8 335.8 214 125.4 49.8 0 0
4556.7 4316.9 4075.2 3791.1 3501.5 3322.5 3256.1 3250.6 3296.7 3359.4
3604.8 4464.5 6010.4 7822 9386.4 10687 11832.7 12823.3 13653.5 14312.1
14459.7 13876.7 10827.2 9266.5 7820.2 5436.7 3370.5 2595.7 1737.8 929.8
516.5 405.9 276.7 180.8 118.1 27.7 0
4556.7 4311.3 4084.4 3815.1 3532.8 3357.6 3283.8 3269 3298.5 3355.7
3516.2 4147.2 5471.7 7200.3 8877.3 10371.6 11725.7 12884.2 13898.9 14743.8
15053.7 14797.3 13832.4 10875.2 9120.8 6729.9 4222.8 3040.3 2211.9 1293.2
870.8 719.5 629.1 523.9 359.7 62.7 0
4556.7 4337.2 4119.5 3885.2 3632.4 3444.3 3361.3 3328.1 3339.1 3383.4
3462.7 3791.1 4669.2 6089.7 7779.6 9467.6 11129.8 12718.2 14138.7 15166.2
15789.8 15874.7 15413.5 14612.8 13303 11052.3 9024.8 6929.1 4645.3 2151.1
1092.1 719.5 544.2 359.7 142.1 0 0
4556.7 4346.4 4163.8 3966.4 3761.6 3604.8 3510.7 3473.8 3468.3 3503.3
3562.3 3684.1 4075.2 4955.2 6311.1 7919.8 9718.5 11572.5 13413.7 14961.5
16088.7 16697.4 16721.4 16276.8 15673.6 14848.9 13695.9 11709.1 8711.2 5261.4
2247 782.2 326.5 182.6 71.9 5.5 0
4556.7 4383.3 4220.9 4084.4 3936.8 3818.8 3754.2 3724.7 3721 3748.7
3802.2 3879.7 4042 4403.6 5139.7 6276.1 7763 9460.2 11234.9 12994.9
14670 16088.7 17164.2 17597.7 17640.1 17619.9 17642 17143.9 14845.3 10552.4
5885 1981.3 503.6 186.3 46.1 3.7 0
4556.7 4420.2 4296.6 4208 4137.9 4091.8 4082.6 4099.2 4132.4 4176.7
4243.1 4335.3 4455.2 4654.5 4986.5 5554.7 6438.4 7626.5 8965.8 10404.8
11969.2 13587.1 15162.6 16586.8 17844.9 18876.2 19955.4 21032.8 21012.5 17712.1
10998.8 4658.2 1213.9 343.1 103.3 7.4 0
4556.7 4470 4396.2 4353.8 4348.2 4374.1 4427.6 4519.8 4608.4 4715.4
4859.3 5005 5150.7 5348.1 5606.4 6006.7 6626.6 7497.3 8517.5 9722.2
11094.7 12467.3 13897 15258.5 17014.8 18822.7 21018 23082.4 24119.2 22879.4
18038.6 9838.4 2756.2 586.7 125.4 9.2 0
4556.7 4525.3 4499.5 4525.3 4578.8 4667.4 4779.9 4912.8 5038.2 5178.4
5331.5 5486.5 5650.7 5868.4 6154.3 6569.4 7145 7947.5 8945.5 10102.2
11498.8 12985.7 14642.3 16444.7 18398.4 20569.7 22861 25017.6 26128.2 25023.1
19695.3 9074.7 1927.8 499.9 103.3 9.2 0
4556.7 4523.5 4516.1 4549.3 4613.9 4717.2 4846.3 4971.8 5117.5 5252.2
5403.5 5551.1 5720.8 5923.7 6217 6639.5 7228 8032.3 9050.7 10299.6
11716.4 13269.8 14963.3 16843.2 18846.7 21051.2 23349.9 25405 26321.9 24731.6
18566.2 7556.4 1466.6 389.3 77.5 7.4 0
4556.7 4560.4 4589.9 4691.4 4815 4982.9 5185.8 5388.7 5589.8 5792.7
5990.1 6202.3 6429.2 6735.4 7181.9 7753.8 8454.8 9347.7 10417.7 11616.8
12897.1 14225.4 15660.7 17016.6 18260 19313.4 20128.8 20377.9 19470.2 16642.1
10677.8 3134.3 570 175.3 44.3 14.8 0
4556.7 4577 4632.3 4743 4901.7 5100.9 5320.5 5551.1 5778 5984.6
6185.7 6381.2 6589.7 6844.3 7148.7 7561.9 8111.7 8781.3 9532.2 10308.8
11094.7 11886.2 12653.6 13260.6 13577.9 13581.5 13291.9 12635.2 11284.8 9373.5
6082.4 2042.2 455.7 149.4 57.2 22.1 0
4556.7 4580.7 4648.9 4759.6 4923.8 5110.1 5307.5 5497.6 5658.1 5779.8
5849.9 5894.2 5909 5931.1 5975.4 6047.3 6239.2 6646.9 7163.4 7668.9
7999.1 8150.4 8120.9 7709.5 6805.5 5610.1 4283.7 2807.8 1634.5 881.8
472.3 208.5 86.7 35.1 12.9 1.8 0
4556.7 4591.8 4632.3 4709.8 4767 4798.4 4802.1 4728.3 4593.6 4363
4038.3 3632.4 3171.2 2706.3 2258.1 1839.3 1464.8 1212 1123.5 1112.4
1123.5 1116.1 1003.6 795.1 568.2 380 252.7 191.9 158.7 129.1
99.6 62.7 25.8 11.1 3.7 0 0
4556.7 4593.6 4584.4 4521.6 4387 4182.2 3903.6 3501.5 2975.7 2365.1
1795 1328.3 990.7 811.7 747.2 734.2 725 713.9 695.5 675.2
643.8 575.6 474.1 369 284.1 225.1 178.9 140.2 108.8 81.2
53.5 25.8 11.1 3.7 0 0 0
4556.7 4567.8 4470 4233.9 3877.8 3414.8 2783.8 2092 1501.7 1090.3
872.6 778.5 721.3 673.4 630.9 595.9 577.4 557.1 538.7 520.2
490.7 439.1 372.7 302.6 238 190 153.1 118.1 88.6 60.9
31.4 14.8 5.5 0 0 0 0
4556.7 4534.6 4309.5 3914.7 3364.9 2682.4 1896.5 1296.9 968.5 856
800.7 749 684.4 606.9 527.6 461.2 411.4 389.3 404 426.2
426.2 400.3 354.2 295.2 232.4 184.5 143.9 112.5 83 55.3
35.1 14.8 5.5 0 0 0 0
4556.7 4521.6 4187.7 3626.9 2877.9 1992.4 1300.6 964.8 876.3 828.3
778.5 708.4 625.4 536.8 452 380 321 291.5 278.6 274.9
276.7 276.7 269.3 245.4 215.8 184.5 155 123.6 99.6 79.3
59 35.1 7.4 0 0 0 0
4556.7 4516.1 4088.1 3424 2534.8 1625.3 1068.1 909.5 859.7 813.6
750.8 669.7 581.1 490.7 413.2 348.7 308.1 285.9 271.2 258.3
245.4 234.3 225.1 214 199.2 178.9 153.1 129.1 110.7 90.4
66.4 40.6 7.4 0 0 0 0
4556.7 4494 3997.7 3241.3 2267.3 1387.3 972.2 892.9 850.5 797
728.7 653.1 571.9 483.3 405.9 348.7 313.6 295.2 282.3 271.2
256.4 245.4 232.4 219.5 202.9 175.3 140.2 119.9 99.6 79.3
55.3 25.8 3.7 0 0 0 0
4556.7 4492.1 3970 3173.1 2158.4 1298.8 942.7 885.5 846.8 789.6
719.5 649.4 573.7 490.7 411.4 350.5 317.3 298.9 284.1 273
262 249.1 234.3 217.7 193.7 156.8 114.4 95.9 77.5 57.2
36.9 12.9 0 0 0 0 0
4556.7 4495.8 3953.4 3145.4 2112.3 1271.1 942.7 883.7 843.1 787.7
715.8 645.7 573.7 488.9 409.5 348.7 317.3 298.9 285.9 274.9
263.8 249.1 234.3 217.7 191.9 151.3 110.7 94.1 73.8 55.3
33.2 11.1 0 0 0 0 0
